??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23185.0119 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23185. - Straight Clamps, slotted, with adjustable counter piece, with T-Bolt
Bill of material
23185.0119 Clamp
BESTNR
Ref. No.
23185.0119
D1
Nominal dimension
21 mm
D2
Thread
M16
L4
200 mm
NUT
keyway
18
H1
max.
mm
Enter value for H1
max.
mm
cm
inch
ft
H2
30 mm
A1
42 mm
A2
20 mm
A3
27 mm
B1
62 mm
B2
30 mm
L1
187 mm
L2
44 mm
L3
44 mm
E
25 mm
C
17.6 mm
S
14 mm
SW
24 mm
SK
Clamping force max.
55 kN
G
Weight
2700 g
Embedded user actions